AC Motors | HVAC | TEFC Encl | 575 Volt |

Specifications: EHM4103T-5

SPEC. NUMBER:  10H756X313G1
CATALOG NUMBER:  EHM4103T-5
FL AMPS:  23.9
208V AMPS:  --
BEARING-DRIVE-END:  6311
BEARING-OPP-DRIVE-END:  6309
CUSTOMER-PART-NUMBER:  --
DESIGN CODE:  B
DOE-CODE:  010A
FL EFFICIENCY:  93.6
ENCLOSURE:  TEFC
FRAME:  284T
GREASE:  POLYREX EM
HERTZ:  60
INSULATION-CLASS:  F
KVA-CODE:  G
MAX. SPACE HEATER TEMP.:  --
SPEED [rpm]:  1770
OUTPUT [hp]:  25
PHASE:  3
POWER-FACTOR:  84
RATING:  40C AMB-CONT
SERIAL-NUMBER:  --
SERVICE FACTOR:  1.15
SPACE-HEATER-AMPS:  --
SPACE-HEATER-VOLTS:  --
VOLTAGE:  575

* For certified information, contact your local Baldor office.