AC Motors | HVAC | 143T |

Specifications: EHM3116T-8

SPEC. NUMBER:  35VV807M848G1
CATALOG NUMBER:  EHM3116T-8
FL AMPS:  3.5
208V AMPS:  --
BEARING-DRIVE-END:  6205
BEARING-OPP-DRIVE-END:  6203
DESIGN CODE:  B
DOE-CODE:  010A
FL EFFICIENCY:  85.5
ENCLOSURE:  OPSB
FRAME:  143T
HERTZ:  60
INSULATION-CLASS:  F
KVA-CODE:  L
SPEED [rpm]:  1760
OUTPUT [hp]:  1
PHASE:  3
POWER-FACTOR:  71
RATING:  40C AMB-CONT
SERIAL-NUMBER:  --
SERVICE FACTOR:  1.15
THERMAL-SELECT:  N
THERMAL-SELECT:  N
THERMAL-SELECT:  Y
VOLTAGE:  200

* For certified information, contact your local Baldor office.