AC Motors | HVAC | 1400-1800 RPM | OPSB Encl | Three Phase | 230/460 Volt | 284T |

Specifications: EHM2531T

SPEC. NUMBER:  40J098X793G1
CATALOG NUMBER:  EHM2531T
FL AMPS:  60/30
208V AMPS:  --
BEARING-DRIVE-END:  6311
BEARING-OPP-DRIVE-END:  6309
DESIGN CODE:  B
DOE-CODE:  010A
FL EFFICIENCY:  93.6
ENCLOSURE:  OPSB
FRAME:  284T
HERTZ:  60
INSULATION-CLASS:  F
KVA-CODE:  G
SPEED [rpm]:  1770
OUTPUT [hp]:  25
PHASE:  3
POWER-FACTOR:  82
RATING:  40C AMB-CONT
SERIAL-NUMBER:  --
SERVICE FACTOR:  1.15
THERMAL-SELECT:  --
THERMAL-SELECT:  --
THERMAL-SELECT:  --
VOLTAGE:  230/460

* For certified information, contact your local Baldor office.