AC Motors | HVAC | TEFC Encl | 575 Volt |

Specifications: EHM2334T-5

SPEC. NUMBER:  09J970Y638G1
CATALOG NUMBER:  EHM2334T-5
FL AMPS:  19.2
208V AMPS:  --
BEARING-DRIVE-END:  6309
BEARING-OPP-DRIVE-END:  6208
DESIGN CODE:  B
DOE-CODE:  010A
FL EFFICIENCY:  93
ENCLOSURE:  TEFC
FRAME:  256T
HERTZ:  60
INSULATION-CLASS:  F
KVA-CODE:  H
SPEED [rpm]:  1765
OUTPUT [hp]:  20
PHASE:  3
POWER-FACTOR:  84
RATING:  40C AMB-CONT
SERIAL-NUMBER:  --
SERVICE FACTOR:  1.15
VOLTAGE:  575

* For certified information, contact your local Baldor office.