AC Motors | HVAC | OPSB Encl | 1400-1800 RPM | 254T |

Specifications: EHFM2523T

SPEC. NUMBER:  39E172W916G1
CATALOG NUMBER:  EHFM2523T
FL AMPS:  37.4-35.4/17.7
208V AMPS:  37.4
BEARING-DRIVE-END:  6309
BEARING-OPP-DRIVE-END:  6208
DESIGN CODE:  B
DOE-CODE:  010A
FL EFFICIENCY:  93
ENCLOSURE:  OPSB
FRAME:  254T
HERTZ:  60
INSULATION-CLASS:  F
KVA-CODE:  G
SPEED [rpm]:  1765
OUTPUT [hp]:  15
PHASE:  3
POWER-FACTOR:  86
RATING:  40C AMB-CONT
SERIAL-NUMBER:  --
SERVICE FACTOR:  1.15
THERMAL-SELECT:  --
THERMAL-SELECT:  --
THERMAL-SELECT:  --
VOLTAGE:  208-230/460

* For certified information, contact your local Baldor office.