AC Motors | Premium Efficient | OPSB Encl | 1400-1800 RPM | 230/460 Volt |

Specifications: EFM3313T

SPEC. NUMBER:  37B106T853E7
CATALOG NUMBER:  EFM3313T
FL AMPS:  25/12.5
208V AMPS:  26
BEARING-DRIVE-END:  6307
BEARING-OPP-DRIVE-END:  6206
DESIGN CODE:  B
DOE-CODE:  010A
FL EFFICIENCY:  91.7
ENCLOSURE:  OPSB
FRAME:  215T
HERTZ:  60
INSULATION-CLASS:  F
KVA-CODE:  H
SPEED [rpm]:  1770
OUTPUT [hp]:  10
PHASE:  3
POWER-FACTOR:  82
RATING:  40C AMB-CONT
SERIAL-NUMBER:  --
SERVICE FACTOR:  1.15
VOLTAGE:  230/460

* For certified information, contact your local Baldor office.