AC Motors | HVAC | TEAO Encl | 230/460 Volt | Three Phase |

Specifications: ECTM2334T

SPEC. NUMBER:  09G943Y583G1
CATALOG NUMBER:  ECTM2334T
FL AMPS:  48/24
208V AMPS:  51
BEARING-DRIVE-END:  6309
BEARING-OPP-DRIVE-END:  6208
DESIGN CODE:  B
DOE-CODE:  --
FL EFFICIENCY:  93
ENCLOSURE:  TEAO
FRAME:  256T
HERTZ:  60
INSULATION-CLASS:  F
KVA-CODE:  H
SPEED [rpm]:  1765
OUTPUT [hp]:  20
PHASE:  3
POWER-FACTOR:  84
RATING:  40C AMB-CONT
SERIAL-NUMBER:  --
SERVICE FACTOR:  1.15
VOLTAGE:  230/460

* For certified information, contact your local Baldor office.