AC Motors | 200 & 575 Volt | 286TS | 2800-3600 RPM | 575 Volt | TEFC Encl |

Specifications: ECP84108T-5

SPEC. NUMBER:  10F818Y332
CATALOG NUMBER:  ECP84108T-5
# OF ROTOR BARS:  28
# OF STATOR SLOTS:  36
FL AMPS:  26.6
BEARING-DRIVE-END:  6311
BEARING-OPP-DRIVE-END:  6311
CUSTOMER-PART-NUMBER:  --
DESIGN CODE:  B
DOE-CODE:  010A
FL EFFICIENCY:  91.7
EFFICIENCY-2:  91.7
ENCLOSURE:  TEFC
FRAME:  286TS
GREASE:  POLYREX EM
HERTZ:  60
INSULATION-CLASS:  F
KVA-CODE:  G
MAX. KVAR:  3.7
MAX. SPACE HEATER TEMP.:  --
SPEED [rpm]:  3520
MOTOR-WEIGHT:  382
OUTPUT [hp]:  30
PHASE:  3
POWER-FACTOR:  90
RATING:  40C AMB-CONT
SERIAL-NUMBER:  --
SERVICE FACTOR:  1.15
SPACE-HEATER-AMPS:  --
SPACE-HEATER-VOLTS:  --
TEMP. CODE:  T3
VOLTAGE:  575

* For certified information, contact your local Baldor office.