AC Motors | Severe Duty | 2800-3600 RPM | 575 Volt |

Specifications: ECP84107T-5

SPEC. NUMBER:  10F818Y380G1
CATALOG NUMBER:  ECP84107T-5
# OF ROTOR BARS:  28
# OF STATOR SLOTS:  36
FL AMPS:  22.8
BEARING-DRIVE-END:  6311
BEARING-OPP-DRIVE-END:  6311
CUSTOMER-PART-NUMBER:  --
DESIGN CODE:  B
DOE-CODE:  010A
FL EFFICIENCY:  91.7
EFFICIENCY-2:  90.2
ENCLOSURE:  TEFC
FRAME:  284TS
GREASE:  POLYREX EM
HERTZ:  60
INSULATION-CLASS:  F
KVA-CODE:  F
MAX. KVAR:  3.2
MAX. SPACE HEATER TEMP.:  --
SPEED [rpm]:  3515
MOTOR-WEIGHT:  383
OUTPUT [hp]:  25
PHASE:  3
POWER-FACTOR:  90
RATING:  40C AMB-CONT
SERIAL-NUMBER:  --
SERVICE FACTOR:  1.15
SPACE-HEATER-AMPS:  --
SPACE-HEATER-VOLTS:  --
TEMP. CODE:  T3
VOLTAGE:  575

* For certified information, contact your local Baldor office.