AC Motors | Severe Duty | 1400-1800 RPM | 575 Volt |

Specifications: ECP83581T-5

SPEC. NUMBER:  05E811X064G2
CATALOG NUMBER:  ECP83581T-5
FL AMPS:  1.2
BEARING-DRIVE-END:  6205
BEARING-OPP-DRIVE-END:  6205
DESIGN CODE:  B
DOE-CODE:  010A
FL EFFICIENCY:  85.5
FL EFFICIENCY:  87.5
ENCLOSURE:  TEFC
FRAME:  143T
HERTZ:  60
INSULATION-CLASS:  F
KVA-CODE:  N
SPEED [rpm]:  1765
OUTPUT [hp]:  1
PHASE:  3
POWER-FACTOR:  70
RATING:  40C AMB-CONT
SERIAL-NUMBER:  --
SERVICE FACTOR:  1.15
TEMP. CODE:  T3
VOLTAGE:  575
SPEC. NUMBER:  05E811X064G2
SPACE-HEATER-VOLTS:  N/A
SPACE-HEATER-AMPS:  N/A
MOTOR-WEIGHT:  58 LBS
MAX. SPACE HEATER TEMP.:  N/A
MAX. KVAR:  .46
GREASE:  POLYREX EM
# OF STATOR SLOTS:  36
# OF ROTOR BARS:  28

* For certified information, contact your local Baldor office.