AC Motors | Premium Efficiency | 2300/4000 Volt |

Specifications: ECP50354L-2340

SPEC. NUMBER:  KMG30-354L-2340
CATALOG NUMBER:  ECP50354L-2340
AMBIENT-TEMPERATURE:  40
FL AMPS:  81.9/47.1
AMPHERES-2:  81.9/47.1
BEARING-DRIVE-END:  110BC03J30X
BEARING-OPP-DRIVE-END:  110BC02J30X
DESIGN CODE:  B
DUTY:  CONT
FL EFFICIENCY:  95.1/95.1
ENCLOSURE:  TEFC
FRAME:  5008L
GREASE:  POLYREX EM
HERTZ:  60
INSULATION CLASS:  F
KVA-CODE:  G
SPEED [rpm]:  1789
MOTOR-WEIGHT:  --
NP-FREE-TEXT-01:  COUPLED DUTY ONLY
NP-FREE-TEXT-02:  --
VOLTAGE:  2300/4000
TYPE:  P
THERMAL-WDG:  100 OHM PLATINUM
THERMAL-QTY:  6
THERMAL-BRG:  --
TEMPERATURE-RISE:  RES
TEMPERATURE-RISE:  80
SPACE-HEATER-VOLTS:  120/240
SPACE-HEATER-AMPS:  2.9/1.46
SPACE HEATER-WATTS:  350
SPACE HEATER-QTY:  2
SERVICE FACTOR:  1.15
SERIAL-NUMBER:  --
PREMIUM EFFICIENT:  --
POWER-FACTOR:  84.1/84.0
PHASE:  3
OUTPUT-2:  350
OUTPUT [hp]:  350
NP-FREE-TEXT-04:  --
NP-FREE-TEXT-03:  --
CLASS-I-DIV-2-NON-XP:  C D X
CLASS-II-DIV-2-NON-XP:  X X X
IDENTIFICATION NUMBER:  KMG30-354L-2340
TEMP. CODE:  T3A

* For certified information, contact your local Baldor office.