AC Motors | 200 & 575 Volt |

Specifications: ECP4111T-5

SPEC. NUMBER:  12F904Y448
CATALOG NUMBER:  ECP4111T-5
FL AMPS:  25.7
208V AMPS:  --
BEARING-DRIVE-END:  6312
BEARING-OPP-DRIVE-END:  6312
DESIGN CODE:  A
DOE-CODE:  010A
FL EFFICIENCY:  93
ENCLOSURE:  TEFC
FRAME:  324T
HERTZ:  60
INSULATION-CLASS:  F
KVA-CODE:  H
SPEED [rpm]:  1180
OUTPUT [hp]:  25
PHASE:  3
POWER-FACTOR:  79
RATING:  40C AMB-CONT
SERIAL-NUMBER:  --
SERVICE FACTOR:  1.15
VOLTAGE:  575

* For certified information, contact your local Baldor office.