AC Motors | Premium Efficient | 575 Volt | 284T | TEFC Encl |

Specifications: ECP4103T-5

SPEC. NUMBER:  10H292X313
CATALOG NUMBER:  ECP4103T-5
FL AMPS:  23.9
208V AMPS:  --
BEARING-DRIVE-END:  6311
BEARING-OPP-DRIVE-END:  6311
DESIGN CODE:  B
DOE-CODE:  010A
FL EFFICIENCY:  93.6
ENCLOSURE:  TEFC
FRAME:  284T
HERTZ:  60
INSULATION-CLASS:  F
KVA-CODE:  G
SPEED [rpm]:  1770
OUTPUT [hp]:  25
PHASE:  3
POWER-FACTOR:  84
RATING:  40C AMB-CONT
SERIAL-NUMBER:  --
SERVICE FACTOR:  1.15
VOLTAGE:  575

* For certified information, contact your local Baldor office.