AC Motors | Premium Efficient | 2800-3600 RPM | 460 Volt |

Specifications: ECP3771T-4

SPEC. NUMBER:  07K374Y826G2
CATALOG NUMBER:  ECP3771T-4
FL AMPS:  11
208V AMPS:  --
BEARING-DRIVE-END:  6307
BEARING-OPP-DRIVE-END:  6307
DESIGN CODE:  A
DOE-CODE:  010A
FL EFFICIENCY:  92.4
ENCLOSURE:  TEFC
FRAME:  215T
HERTZ:  60
INSULATION-CLASS:  F
KVA-CODE:  H
SPEED [rpm]:  3500
OUTPUT [hp]:  10
PHASE:  3
POWER-FACTOR:  90
RATING:  40C AMB-CONT
SERIAL-NUMBER:  --
SERVICE FACTOR:  1.15
VOLTAGE:  460

* For certified information, contact your local Baldor office.