AC Motors | Premium Efficient | TEFC Encl | 145T | 208-230/460 Volt |

Specifications: ECP3587T

SPEC. NUMBER:  05F008X009G1
CATALOG NUMBER:  ECP3587T
FL AMPS:  6.1-5.6/2.8
208V AMPS:  --
BEARING-DRIVE-END:  6205
BEARING-OPP-DRIVE-END:  6205
DESIGN CODE:  B
DOE-CODE:  010A
FL EFFICIENCY:  88.5
ENCLOSURE:  TEFC
FRAME:  145T
HERTZ:  60
INSULATION-CLASS:  F
KVA-CODE:  L
SPEED [rpm]:  1755
OUTPUT [hp]:  2
PHASE:  3
POWER-FACTOR:  75
RATING:  40C AMB-CONT
SERIAL-NUMBER:  --
SERVICE FACTOR:  1.15
VOLTAGE:  208-230/460

* For certified information, contact your local Baldor office.