AC Motors | Premium Efficient | 460 Volt |

Specifications: ECP3583T-4

SPEC. NUMBER:  05F008W176G1
CATALOG NUMBER:  ECP3583T-4
FL AMPS:  2
208V AMPS:  --
BEARING-DRIVE-END:  6205
BEARING-OPP-DRIVE-END:  6205
DESIGN CODE:  B
DOE-CODE:  010A
FL EFFICIENCY:  85.5
ENCLOSURE:  TEFC
FRAME:  143T
HERTZ:  60
INSULATION-CLASS:  F
KVA-CODE:  M
SPEED [rpm]:  3450
OUTPUT [hp]:  1.5
PHASE:  3
POWER-FACTOR:  83
RATING:  40C AMB-CONT
SERIAL-NUMBER:  --
SERVICE FACTOR:  1.15
VOLTAGE:  460

* For certified information, contact your local Baldor office.