AC Motors | Unit Handling | 230/460 Volt | TEFC Encl | 213T |

Specifications: EBM3710T-D

SPEC. NUMBER:  37M908T859G1
CATALOG NUMBER:  EBM3710T-D
FL AMPS:  21-18.8/9.4
208V AMPS:  21
BEARING-DRIVE-END:  6307
BEARING-OPP-DRIVE-END:  6206
DESIGN CODE:  A
DOE-CODE:  010A
FL EFFICIENCY:  91.7
ENCLOSURE:  TEFC
FRAME:  213T
HERTZ:  60
INSULATION-CLASS:  F
KVA-CODE:  J
SPEED [rpm]:  1770
OUTPUT [hp]:  7.5
PHASE:  3
POWER-FACTOR:  81
RATING:  40C AMB-CONT
SERIAL-NUMBER:  --
SERVICE FACTOR:  1.15
VOLTAGE:  208-230/460

* For certified information, contact your local Baldor office.