AC Motors | Unit Handling | 230/460 Volt |

Specifications: EBM3611T-D

SPEC. NUMBER:  36N108Y434G1
CATALOG NUMBER:  EBM3611T-D
FL AMPS:  8.6-8.2/4.1
208V AMPS:  8.6
BEARING-DRIVE-END:  6206
BEARING-OPP-DRIVE-END:  6205
DESIGN CODE:  B
DOE-CODE:  010A
FL EFFICIENCY:  89.5
ENCLOSURE:  TEFC
FRAME:  182T
HERTZ:  60
INSULATION-CLASS:  F
KVA-CODE:  K
SPEED [rpm]:  1760
OUTPUT [hp]:  3
PHASE:  3
POWER-FACTOR:  77
RATING:  40C AMB-CONT
SERIAL-NUMBER:  --
SERVICE FACTOR:  1.15
VOLTAGE:  208-230/460

* For certified information, contact your local Baldor office.