DC Motors | Lifting Magnet | 1750 RPM | DPFG Encl |

Specifications: DMG2320

Catalog Number:  DMG2320
Specification Number:  93A084-0486
Horsepower:  20.00
Armature Voltage:  230
Field Voltage:  230
Full Load Amps - Armature: 
Full Load Amps - Field:  1.8
RPM:  1750
Frame Size:  288AT
Service Factor:  1.00
Rating:  40C
Insulation Class:  F
Form Factor:  n/a
Enclosure:  DPFG
Baldor Type:  N288
DE Bearing:  6210
ODE Bearing:  6209
Electrical Specification Number:  2880486
Mechanical Specification Number:  1486
Base:  RG
Mounting:  F2
Tach Mounting Kit:  n/a
Blower Kit:  n/a
Filter Kit:  n/a
Recommended SCR Control:  n/a

* For certified information, contact your local Baldor office.