DC Motors | General Purpose | 1750/2300 RPM | TEFC Encl |

Specifications: D5505P

Catalog Number:  D5505P
Specification Number:  T18R8012
Horsepower:  5.00
Armature Voltage:  500
Field Voltage:  150/300
Full Load Amps - Armature: 
Full Load Amps - Field:  .68-.4/.34-.2
RPM:  1750/2300
Frame Size:  1810AT
Service Factor:  1.00
Rating:  40C
Insulation Class:  F
Form Factor:  n/a
Enclosure:  TEFC
Baldor Type:  N181
DE Bearing:  6206
ODE Bearing:  6205
Electrical Specification Number:  18100500
Mechanical Specification Number:  885-1
Base:  RG
Mounting:  TOD
Tach Mounting Kit:  n/a
Blower Kit:  n/a
Filter Kit:  n/a
Recommended SCR Control:  n/a

* For certified information, contact your local Baldor office.