DC Motors | General Purpose | DPBV Encl | 40.00 HP |

Specifications: D5040P-BV

Catalog Number:  D5040P-BV
Specification Number:  P32821980232
Horsepower:  40.00
Armature Voltage:  500
Field Voltage:  150/300
Full Load Amps - Armature: 
Full Load Amps - Field:  4.34-3/2.17-1.5
RPM:  1750/2100
Frame Size:  328AT
Service Factor:  1.00
Rating:  40C
Insulation Class:  F
Form Factor:  n/a
Enclosure:  DPBV
Baldor Type:  N328
DE Bearing:  6211
ODE Bearing:  6210
Electrical Specification Number:  3282198
Mechanical Specification Number:  1336-4
Base:  RG
Mounting:  F1
Tach Mounting Kit:  n/a
Blower Kit:  n/a
Filter Kit:  n/a
Recommended SCR Control:  n/a

* For certified information, contact your local Baldor office.