DC Motors | General Purpose | DPFG Encl | N504 | 1750/1900 RPM | 500 Volt |

Specifications: D50200P

Catalog Number:  D50200P
Specification Number:  97A027-2321
Horsepower:  200.00
Armature Voltage:  500
Field Voltage:  150/300
Full Load Amps - Armature: 
Full Load Amps - Field:  7.9-6/3.95-3
RPM:  1750/1900
Frame Size:  504AT
Service Factor:  1.00
Rating:  40C
Insulation Class:  F
Form Factor:  n/a
Enclosure:  DPFG
Baldor Type:  N504
DE Bearing:  6218
ODE Bearing:  6216
Electrical Specification Number:  5042321
Mechanical Specification Number:  877-3
Base:  RG
Mounting:  F1
Tach Mounting Kit:  n/a
Blower Kit:  n/a
Filter Kit:  n/a
Recommended SCR Control:  n/a

* For certified information, contact your local Baldor office.