DC Motors | General Purpose | DPBV Encl | 1750/2000 RPM |

Specifications: D50125P-BV

Catalog Number:  D50125P-BV
Specification Number:  95A097-2767G1
Horsepower:  125.00
Armature Voltage:  500
Field Voltage:  150/300
Full Load Amps - Armature: 
Full Load Amps - Field:  4.8-4/2.4-2
RPM:  1750/2000
Frame Size:  368AT
Service Factor:  1.00
Rating:  40C
Insulation Class:  F
Form Factor:  n/a
Enclosure:  DPBV
Baldor Type:  N368
DE Bearing:  6213
ODE Bearing:  6211
Electrical Specification Number:  3682767
Mechanical Specification Number:  1244
Base:  RG
Mounting:  F1
Tach Mounting Kit:  n/a
Blower Kit:  n/a
Filter Kit:  n/a
Recommended SCR Control:  n/a

* For certified information, contact your local Baldor office.