DC Motors | General Purpose | 500 Volt |

Specifications: D5007P

Catalog Number:  D5007P
Specification Number:  T21R8004
Horsepower:  7.50
Armature Voltage:  500
Field Voltage:  150/300
Full Load Amps - Armature: 
Full Load Amps - Field:  1.38-.88/.69-.44
RPM:  1750/2300
Frame Size:  218AT
Service Factor:  1.00
Rating:  40C
Insulation Class:  F
Form Factor:  n/a
Enclosure:  DPFG
Baldor Type:  N218
DE Bearing:  6207
ODE Bearing:  6207
Electrical Specification Number:  2180331
Mechanical Specification Number:  876-1
Base:  RG
Mounting:  F1
Tach Mounting Kit:  n/a
Blower Kit:  n/a
Filter Kit:  n/a
Recommended SCR Control:  n/a

* For certified information, contact your local Baldor office.