DC Motors | Power Motors |

Specifications: D2305

Catalog Number:  D2305
Specification Number:  36-5313Z114
Horsepower:  1.50
Armature Voltage:  230
Field Voltage:  230
Full Load Amps - Armature: 
Full Load Amps - Field: 
RPM:  1750
Frame Size:  184
Service Factor:  n/a
Rating:  40C
Insulation Class:  F
Form Factor:  n/a
Enclosure:  TEFC
Baldor Type:  3636D
DE Bearing:  6206
ODE Bearing:  6205
Electrical Specification Number:  36WGZ114
Mechanical Specification Number:  36LY5313
Base:  RG
Mounting:  F1
Tach Mounting Kit:  n/a
Blower Kit:  n/a
Filter Kit:  n/a
Recommended SCR Control:  n/a

* For certified information, contact your local Baldor office.