DC Motors | Power Motors | 0.33 HP | TEFC Encl |

Specifications: D2301

Catalog Number:  D2301
Specification Number:  35P316Z393
Horsepower:  0.33
Armature Voltage:  230
Field Voltage:  230
Full Load Amps - Armature: 
Full Load Amps - Field: 
RPM:  1750
Frame Size:  56
Service Factor:  n/a
Rating:  40C
Insulation Class:  F
Form Factor:  n/a
Enclosure:  TEFC
Baldor Type:  3513D
DE Bearing:  6205
ODE Bearing:  6203
Electrical Specification Number:  35WGZ393
Mechanical Specification Number:  35LYP316
Base:  RG
Mounting:  F1
Tach Mounting Kit:  n/a
Blower Kit:  n/a
Filter Kit:  n/a
Recommended SCR Control:  n/a

* For certified information, contact your local Baldor office.