DC Motors | General Purpose | 240 Volt | DPBV Encl | 1750/2100 RPM |

Specifications: D2075P-BV

Catalog Number:  D2075P-BV
Specification Number:  95A080-1735
Horsepower:  75.00
Armature Voltage:  240
Field Voltage:  150/300
Full Load Amps - Armature: 
Full Load Amps - Field:  4.48-2.8/2.24-1.4
RPM:  1750/2100
Frame Size:  366AT
Service Factor:  1.00
Rating:  40C
Insulation Class:  F
Form Factor:  n/a
Enclosure:  DPBV
Baldor Type:  N366
DE Bearing:  6213
ODE Bearing:  6211
Electrical Specification Number:  3661735
Mechanical Specification Number:  1336-4
Base:  RG
Mounting:  F1
Tach Mounting Kit:  n/a
Blower Kit:  n/a
Filter Kit:  n/a
Recommended SCR Control:  n/a

* For certified information, contact your local Baldor office.