DC Motors | Power Motors | 3413D | TEFC Encl |

Specifications: D1151

Catalog Number:  D1151
Specification Number:  34-6121-3115
Horsepower:  0.33
Armature Voltage:  115
Field Voltage:  115
Full Load Amps - Armature: 
Full Load Amps - Field: 
RPM:  1750
Frame Size:  56
Service Factor:  n/a
Rating:  40C
Insulation Class:  F
Form Factor:  n/a
Enclosure:  TEFC
Baldor Type:  3413D
DE Bearing:  6203
ODE Bearing:  6203
Electrical Specification Number:  34WG3115
Mechanical Specification Number:  34LY6121
Base:  RG
Mounting:  F1
Tach Mounting Kit:  n/a
Blower Kit:  n/a
Filter Kit:  n/a
Recommended SCR Control:  n/a

* For certified information, contact your local Baldor office.