AC Motors | Washdown | TENV Encl | 143TC | 208-230/460 Volt | Three Phase |

Specifications: CWDM3546T

SPEC. NUMBER:  35SS592P439H2
CATALOG NUMBER:  CWDM3546T
FL AMPS:  3.2-3/1.5
208V AMPS:  --
BEARING-DRIVE-END:  6205
BEARING-OPP-DRIVE-END:  6203
DESIGN CODE:  B
DOE-CODE:  --
FL EFFICIENCY:  82.5
ENCLOSURE:  TENV
FRAME:  143TC
HERTZ:  60
INSULATION-CLASS:  F
KVA-CODE:  M
SPEED [rpm]:  1740
OUTPUT [hp]:  1
PHASE:  3
POWER-FACTOR:  74
RATING:  40C AMB-CONT
SERIAL-NUMBER:  --
SERVICE FACTOR:  1.15
VOLTAGE:  208-230/460

* For certified information, contact your local Baldor office.