AC Motors | Washdown | 115/230 Volt | TEFC Encl |

Specifications: CWDL3514

SPEC. NUMBER:  35S586N568G1
CATALOG NUMBER:  CWDL3514
FL AMPS:  12.4/6.2
208V AMPS:  6.8
BEARING-DRIVE-END:  6205
BEARING-OPP-DRIVE-END:  6203
DESIGN CODE:  L
DOE-CODE:  --
FL EFFICIENCY:  80
ENCLOSURE:  TEFC
FRAME:  56C
HERTZ:  60
INSULATION-CLASS:  F
KVA-CODE:  J
SPEED [rpm]:  1725
OUTPUT [hp]:  1.5
PHASE:  1
POWER-FACTOR:  96
RATING:  40C AMB-CONT
SERIAL-NUMBER:  --
SERVICE FACTOR:  1.15
VOLTAGE:  115/230

* For certified information, contact your local Baldor office.