AC Motors | Severe Duty | 1400-1800 RPM |

Specifications: CWAM3538

SPEC. NUMBER:  35T778P863G1
CATALOG NUMBER:  CWAM3538
FL AMPS:  1.8-1.6/.8
208V AMPS:  --
BEARING-DRIVE-END:  6205
BEARING-OPP-DRIVE-END:  6203
DESIGN CODE:  B
DOE-CODE:  --
FL EFFICIENCY:  80
ENCLOSURE:  TENV
FRAME:  56C
HERTZ:  60
INSULATION-CLASS:  F
KVA-CODE:  M
SPEED [rpm]:  1740
OUTPUT [hp]:  .5
PHASE:  3
POWER-FACTOR:  69
RATING:  40C AMB-CONT
SERIAL-NUMBER:  --
SERVICE FACTOR:  1.25
VOLTAGE:  208-230/460

* For certified information, contact your local Baldor office.