AC Motors | HVAC | TEAO Encl | 230/460 Volt | 365T |

Specifications: CTM4316T

SPEC. NUMBER:  14E617X385G1
CATALOG NUMBER:  CTM4316T
FL AMPS:  174/87
208V AMPS:  203
BEARING-DRIVE-END:  6313
BEARING-OPP-DRIVE-END:  6312
DESIGN CODE:  B
DOE-CODE:  --
FL EFFICIENCY:  94.1
ENCLOSURE:  TEAO
FRAME:  365T
HERTZ:  60
INSULATION-CLASS:  F
KVA-CODE:  G
SPEED [rpm]:  1775
OUTPUT [hp]:  75
PHASE:  3
POWER-FACTOR:  86
RATING:  40C AMB-CONT
SERIAL-NUMBER:  --
SERVICE FACTOR:  1.15
VOLTAGE:  230/460

* For certified information, contact your local Baldor office.