AC Motors | HVAC | TEAO Encl | 365T | Three Phase |

Specifications: CTM4312T

SPEC. NUMBER:  P36G3411
CATALOG NUMBER:  CTM4312T
AMBIENT-TEMPERATURE:  40
FL AMPS:  123/61.9
BEARING-DRIVE-END:  6313
BEARING-OPP-DRIVE-END:  6313
BRG-DE-AFBMA:  65BC03JGG30A
BRG-ODE-AFBMA:  65BC03JGG30A
DESIGN CODE:  B
DUTY:  CONT
FL EFFICIENCY:  93.6
EFFICIENCY-1:  94.1
EFFICIENCY-2:  93.0
EFFICIENCY-3:  --
ENCLOSURE:  TEAO
VOLTAGE:  230/460
TYPE:  P
SERVICE FACTOR:  1.15
SERIAL-NUMBER:  --
POWER-FACTOR-CORRECTION CAPAC:  14.0
POWER-FACTOR:  81
PHASE:  3
OUTPUT [hp]:  50
MOTOR-WEIGHT:  --
SPEED [rpm]:  1180
KVA-CODE:  G
INSULATION CLASS:  F
HERTZ:  60
FRAME:  365T
AG-AUX-BLANK-LINE-1A:  SUIT FOR 208 V @ 133 AMPS
AG-AUX-BLANK-LINE-1B:  --
AG-AUX-BLANK-LINE-2A:  500 MIN FPM @ RATED HP AND SF
AG-AUX-BLANK-LINE-2B:  --
AG-AUX-BLANK-LINE-3A:  --
AG-AUX-BLANK-LINE-3B:  --
AG-AUX-BLANK-LINE-4A:  --
AG-AUX-BLANK-LINE-4B:  --
AG-AUX-BLANK-LINE-5A:  --
AG-AUX-BLANK-LINE-5B:  --
AG-AUX-BLANK-LINE-6A:  --
AG-AUX-BLANK-LINE-6B:  --

* For certified information, contact your local Baldor office.