AC Motors | HVAC | TEAO Encl | 230/460 Volt | 1400-1800 RPM | 326T |

Specifications: CTM4115T

SPEC. NUMBER:  10G191X633G1
CATALOG NUMBER:  CTM4115T
FL AMPS:  120/60
208V AMPS:  130
BEARING-DRIVE-END:  6312
BEARING-OPP-DRIVE-END:  6309
DESIGN CODE:  B
DOE-CODE:  --
FL EFFICIENCY:  93
ENCLOSURE:  TEAO
FRAME:  326T
HERTZ:  60
INSULATION-CLASS:  F
KVA-CODE:  G
SPEED [rpm]:  1760
OUTPUT [hp]:  50
PHASE:  3
POWER-FACTOR:  85
RATING:  40C AMB-CONT
SERIAL-NUMBER:  --
SERVICE FACTOR:  1.15
VOLTAGE:  230/460

* For certified information, contact your local Baldor office.