AC Motors | HVAC | Three Phase | TEAO Encl | 230/460 Volt |

Specifications: CTM4103T

SPEC. NUMBER:  09G947X998G1
CATALOG NUMBER:  CTM4103T
FL AMPS:  58/29
208V AMPS:  63
BEARING-DRIVE-END:  6311
BEARING-OPP-DRIVE-END:  6208
DESIGN CODE:  B
DOE-CODE:  --
FL EFFICIENCY:  92.4
ENCLOSURE:  TEAO
FRAME:  284T
HERTZ:  60
INSULATION-CLASS:  F
KVA-CODE:  H
SPEED [rpm]:  1760
OUTPUT [hp]:  25
PHASE:  3
POWER-FACTOR:  84
RATING:  40C AMB-CONT
SERIAL-NUMBER:  --
SERVICE FACTOR:  1.15
VOLTAGE:  230/460

* For certified information, contact your local Baldor office.