AC Motors | HVAC | 460 Volt |

Specifications: CTM1766T

SPEC. NUMBER:  12F707X198G1
CATALOG NUMBER:  CTM1766T
FL AMPS:  63/28
208V AMPS:  --
BEARING-DRIVE-END:  6312
BEARING-OPP-DRIVE-END:  6312
DESIGN CODE:  B
DOE-CODE:  --
FL EFFICIENCY:  --
ENCLOSURE:  TEFC
FRAME:  326T
HERTZ:  60
INSULATION-CLASS:  F
KVA-CODE:  J
SPEED [rpm]:  1760/870
OUTPUT [hp]:  50/12.5
PHASE:  3
POWER-FACTOR:  --
RATING:  40C AMB-CONT
SERIAL-NUMBER:  --
SERVICE FACTOR:  1.15
VOLTAGE:  460

* For certified information, contact your local Baldor office.