AC Motors | HVAC | 460 Volt |

Specifications: CTM1757T

SPEC. NUMBER:  CTM1757T
OUTPUT [hp]:  3/.75
VOLTAGE:  460/ 460
FL AMPS:  3.70/1.40
SPEED [rpm]:  1745/870
FRAME:  L182T
HERTZ:  60
PHASE:  3
SERVICE FACTOR:  1.15
CODE:  J
DESIGN CODE:  --
INSULATION-CLASS:  F
FL EFFICIENCY:  85.5
POWER-FACTOR:  --
RATING:  40
DUTY:  CONT
ENCLOSURE:  TEFC

* For certified information, contact your local Baldor office.