AC Motors | Washdown | 575 Volt | 56C | TENV Encl |

Specifications: CSSWDM3542-5

SPEC. NUMBER:  35V814M809G1
CATALOG NUMBER:  CSSWDM3542-5
FL AMPS:  .9
208V AMPS:  --
BEARING-DRIVE-END:  6205
BEARING-OPP-DRIVE-END:  6203
DESIGN CODE:  B
DOE-CODE:  --
FL EFFICIENCY:  82.5
ENCLOSURE:  TENV
FRAME:  56C
HERTZ:  60
INSULATION-CLASS:  F
KVA-CODE:  M
SPEED [rpm]:  1740
OUTPUT [hp]:  .75
PHASE:  3
POWER-FACTOR:  78
RATING:  40C AMB-CONT
SERIAL-NUMBER:  --
SERVICE FACTOR:  1.25
VOLTAGE:  575

* For certified information, contact your local Baldor office.