AC Motors | Washdown | TENV Encl | Three Phase | 208-230/460 Volt | 901-1200 RPM |

Specifications: CSSEWDM3543

CATALOG NUMBER:  CSSEWDM3543
FL AMPS:  2.7-2.6/1.3
208V AMPS:  --
BEARING-DRIVE-END:  6205
BEARING-OPP-DRIVE-END:  6205
DESIGN CODE:  B
DOE-CODE:  --
FL EFFICIENCY:  82.5
ENCLOSURE:  TENV
FRAME:  56C
HERTZ:  60
INSULATION-CLASS:  H
KVA-CODE:  L
SPEED [rpm]:  1160
OUTPUT [hp]:  .75
PHASE:  3
POWER-FACTOR:  64
RATING:  40C AMB-CONT
SERIAL-NUMBER:  --
SERVICE FACTOR:  1.15
SPEC. NUMBER:  35Z189M619G1
VOLTAGE:  208-230/460

* For certified information, contact your local Baldor office.