AC Motors | Premium Efficient | 2800-3600 RPM |

Specifications: CSSEWDM3541

SPEC. NUMBER:  35Z189P070G1
CATALOG NUMBER:  CSSEWDM3541
FL AMPS:  2.1-2/1
208V AMPS:  2.1
BEARING-DRIVE-END:  6205
BEARING-OPP-DRIVE-END:  6205
DESIGN CODE:  B
DOE-CODE:  --
FL EFFICIENCY:  86.5
ENCLOSURE:  TENV
FRAME:  56C
HERTZ:  60
INSULATION-CLASS:  H
KVA-CODE:  M
SPEED [rpm]:  3500
OUTPUT [hp]:  .75
PHASE:  3
POWER-FACTOR:  85
RATING:  40C AMB-CONT
SERIAL-NUMBER:  --
SERVICE FACTOR:  1.15
VOLTAGE:  208-230/460

* For certified information, contact your local Baldor office.