AC Motors | Washdown | TENV Encl | Three Phase | 143TC |

Specifications: CSSEWDFM3546T

SPEC. NUMBER:  35Z329P565G1
CATALOG NUMBER:  CSSEWDFM3546T
FL AMPS:  3.1-3/1.5
208V AMPS:  3.1
BEARING-DRIVE-END:  6205
BEARING-OPP-DRIVE-END:  6205
DESIGN CODE:  B
DOE-CODE:  --
FL EFFICIENCY:  87.5
ENCLOSURE:  TENV
FRAME:  143TC
HERTZ:  60
INSULATION-CLASS:  H
KVA-CODE:  N
SPEED [rpm]:  1760
OUTPUT [hp]:  1
PHASE:  3
POWER-FACTOR:  72
RATING:  40C AMB-CONT
SERIAL-NUMBER:  --
SERVICE FACTOR:  1.15
VOLTAGE:  208-230/460

* For certified information, contact your local Baldor office.