AC Motors | Definite Purpose | Three Phase | 230/460 Volt | 1400-1800 RPM | TEFC Encl |

Specifications: CSPM3546T

SPEC. NUMBER:  35Y100M361G1
CATALOG NUMBER:  CSPM3546T
FL AMPS:  2.6/1.2
208V AMPS:  --
BEARING-DRIVE-END:  6205
BEARING-OPP-DRIVE-END:  6203
DESIGN CODE:  -
DOE-CODE:  --
FL EFFICIENCY:  89.5
ENCLOSURE:  TEFC
FRAME:  145TC
HERTZ:  60
INSULATION-CLASS:  F
KVA-CODE:  J
SPEED [rpm]:  1800
OUTPUT [hp]:  1
PHASE:  3
POWER-FACTOR:  89
RATING:  40C AMB-CONT
SERIAL-NUMBER:  --
SERVICE FACTOR:  1.00
VOLTAGE:  230/460

* For certified information, contact your local Baldor office.