AC Motors | Definite Purpose | 2800-3600 RPM | Single Phase |

Specifications: CNL20082

AMBIENT-TEMPERATURE:  40C
FL AMPS:  1.13
APPROVAL-CSA:  --
APPROVAL-UL:  --
DUTY:  CONT
HERTZ:  60
INSULATION-CLASS:  F
KVA-CODE:  -
MFD:  10
SPEED [rpm]:  3375
OUTPUT [hp]:  .08 TE
PHASE:  1
SERIAL-NUMBER:  --
VOLTAGE:  115
CATALOG NUMBER:  CNL20082
SPEC. NUMBER:  25E636W007

* For certified information, contact your local Baldor office.