AC Motors | Severe Duty |

Specifications: CM8539

SPEC. NUMBER:  34-2083-5884G1
CATALOG NUMBER:  CM8539
FL AMPS:  2.4/1.2
208V AMPS:  2.7
BEARING-DRIVE-END:  6203
BEARING-OPP-DRIVE-END:  6203
DESIGN CODE:  B
DOE-CODE:  --
FL EFFICIENCY:  72
ENCLOSURE:  TEFC
FRAME:  56C
HERTZ:  60
INSULATION-CLASS:  F
KVA-CODE:  J
SPEED [rpm]:  1140
OUTPUT [hp]:  .5
PHASE:  3
POWER-FACTOR:  55
RATING:  40C AMB-CONT
SERIAL-NUMBER:  --
SERVICE FACTOR:  1.25
VOLTAGE:  230/460

* For certified information, contact your local Baldor office.