AC Motors | Explosion Proof | 1400-1800 RPM | 230/460 Volt |

Specifications: CM7010-I

SPEC. NUMBER:  35X738P672G1
CATALOG NUMBER:  CM7010-I
FL AMPS:  2.8/1.4//2.6/1.3
208V AMPS:  --
BLANK-22:  --
DESIGN CODE:  B
FL EFFICIENCY:  78.5
FRAME:  56C
FRONT-BEARING:  6203
GREASE:  POLYREX EM
HERTZ:  60//50
INSULATION-CLASS:  F
KVA-CODE:  M
SPEED [rpm]:  1750//1460
MOTOR-WEIGHT:  37 LBS
NAMEPLATE-SERIAL-NUMBER:  --
OUTPUT [hp]:  .75//.5
PHASE:  3
POWER-FACTOR:  66
PULLEY-BEARING:  6205
RATING:  40C AMB-CONT
SERIAL-NUMBER:  --
SERVICE FACTOR:  1.15
TEMPERATURE-CODE:  T3C
VOLTAGE:  230/460//190/380

* For certified information, contact your local Baldor office.