AC Motors | General Purpose | 56C | Three Phase |

Specifications: CM3534

SPEC. NUMBER:  34A62-884
CATALOG NUMBER:  CM3534
FL AMPS:  1.6/.8
208V AMPS:  1.9
BEARING-DRIVE-END:  6203
BEARING-OPP-DRIVE-END:  6203
DESIGN CODE:  B
DOE-CODE:  --
FL EFFICIENCY:  68
ENCLOSURE:  TEFC
FRAME:  56C
HERTZ:  60
INSULATION-CLASS:  B
KVA-CODE:  M
SPEED [rpm]:  1725
OUTPUT [hp]:  .33
PHASE:  3
POWER-FACTOR:  57
RATING:  40C AMB-CONT
SERIAL-NUMBER:  --
SERVICE FACTOR:  1.35
VOLTAGE:  230/460

* For certified information, contact your local Baldor office.