AC Motors | Explosion Proof | 2800-3600 RPM | XPFC Encl |

Specifications: CL5028T

FL AMPS:  29/14.5
208V AMPS:  --
DESIGN CODE:  L
DOE-CODE:  --
FL EFFICIENCY:  76
FRAME:  184TC
HERTZ:  60
INSULATION-CLASS:  B
KVA-CODE:  G
SPEED [rpm]:  3450
NAMEPLATE-SERIAL-NUMBER:  --
OUTPUT [hp]:  3
PHASE:  1
POWER-FACTOR:  87
RATING:  40C AMB-CONT
SERIAL-NUMBER:  --
SERVICE FACTOR:  1.00
TEMP. CODE:  T2C
VOLTAGE:  115/230
CATALOG NUMBER:  CL5028T
SPEC. NUMBER:  36N17-201

* For certified information, contact your local Baldor office.