AC Motors | 50 Hertz | 1400-1800 RPM | Single Phase | XPFC Encl |

Specifications: CL5023-50

FL AMPS:  12.4/6.2
208V AMPS:  --
DESIGN CODE:  L
DOE-CODE:  --
FL EFFICIENCY:  68
FRAME:  56C
HERTZ:  50
INSULATION-CLASS:  B
KVA-CODE:  J
SPEED [rpm]:  1425
NAMEPLATE-SERIAL-NUMBER:  --
OUTPUT [hp]:  1
PHASE:  1
POWER-FACTOR:  82
RATING:  40C AMB-CONT
SERIAL-NUMBER:  --
SERVICE FACTOR:  1.00
TEMP. CODE:  T3C
VOLTAGE:  110/220
CATALOG NUMBER:  CL5023-50
SPEC. NUMBER:  35E363Y990G1

* For certified information, contact your local Baldor office.