AC Motors | Explosion Proof |

Specifications: CL5004A

FL AMPS:  7.4/3.9-3.7
208V AMPS:  3.9
DESIGN CODE:  N
DOE-CODE:  --
FL EFFICIENCY:  64
FRAME:  56C
HERTZ:  60
INSULATION-CLASS:  B
KVA-CODE:  J
SPEED [rpm]:  1725
NAMEPLATE-SERIAL-NUMBER:  --
OUTPUT [hp]:  .5
PHASE:  1
POWER-FACTOR:  66
RATING:  40C AMB-CONT
SERIAL-NUMBER:  --
SERVICE FACTOR:  1.00
TEMP. CODE:  T3C
VOLTAGE:  115/208-230
CATALOG NUMBER:  CL5004A
SPEC. NUMBER:  34-5328W369

* For certified information, contact your local Baldor office.