AC Motors | Explosion Proof |

Specifications: CL5001-I

SPEC. NUMBER:  35X723-0071G1
CATALOG NUMBER:  CL5001-I
FL AMPS:  6.6/2.9-3.3
208V AMPS:  --
BLANK-22:  --
DESIGN CODE:  N
FL EFFICIENCY:  55
FRAME:  56C
FRONT-BEARING:  6203
GREASE:  POLYREX EM
HERTZ:  60
INSULATION-CLASS:  F
KVA-CODE:  M
SPEED [rpm]:  1725
MOTOR-WEIGHT:  37 LBS
NAMEPLATE-SERIAL-NUMBER:  --
OUTPUT [hp]:  .33
PHASE:  1
POWER-FACTOR:  58
PULLEY-BEARING:  6205
RATING:  40C AMB-CONT
SERIAL-NUMBER:  --
SERVICE FACTOR:  1.15
TEMPERATURE-CODE:  T3C
VOLTAGE:  115/208-230

* For certified information, contact your local Baldor office.